제품 게시
Harlequin Wall-mounted Double Ballet Barre Bracket

Harlequin Wall-mounted Double Ballet Barre Bracket

Ballet barre bracket. Lengths of barre can be joined inside the bracket heads to provide a continuous length. Brackets are available in a range of colors and finishes. Consult the manufacturer for details. Barre to be set 200 mm from the wall.
사양
  • Distance between wall and mounting head: 21 cm Distance between the two bars (double mounting): 20 cm Mounting base dimensions: 3.9 cm (W) x 30.6 cm (L) x 6 mm thick Weight: 1.5 kg
기술 사양
  • 특징 참조Harlequin-wall-mounted-double-ballet-barre-bracket
  • 제품군Ballet barre and bracket
  • 제품분류Floor-mounted Ballet Barres
  • 유형개체 (단일 개체)
  • 게시일2024-09-13
  • 에디션 넘버1
관련성
  • 주 재료파우더 코팅 강철
  • 부 재료목재
분류
  • BIMobject 카테고리바닥재 - 성능 바닥재