제품 게시
PH01-U-EC-b Internal floor with one-way hollow clay block slab. P+NM+U25.EC+RF

PH01-U-EC-b Internal floor with one-way hollow clay block slab. P+NM+U25.EC+RF

Internal floor, with structural component consisting of one-way, 25 + 5 cm thick, hollow block slab, with blocks made of clay tile, floor finish on a layer of 5 cm thick screed and with plaster on the underside.
사양
  • The clay blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
기술 사양
  • 특징 참조SIST_PH01-U-EC-b
  • 제품군Internal floor
  • 제품분류PH01
  • 유형필수 객체
  • 게시일2018-08-03
  • 에디션 넘버1
관련성
  • 주 재료도기
  • 부 재료콘크리트
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 - 데크, 슬래브 및 바닥
  • IFC 분류슬라브
  • UNSPSC 이름Ceramic blocks
  • UNSPSC 코드30131504
  • Uniclass 2015 코드EF_30_20
  • Uniclass 2015 설명Floors
  • CSI 마스터 형식 2014 코드03 30 00
  • CSI 마스터 형식 2014 제목Cast-in-Place Concrete
  • OmniClass 번호23-13 35 23
  • OmniClass 제목Structural Floors and Flat Roofs
  • CSI 단일 형식 II 코드B1010
  • CSI 단일 형식 II 제목Floor Construction