제품 게시
Worktops Round Edge
Worktops Round Edge
Worktops Round Edge
Worktops Round Edge
    Kronospan

    Worktops Round Edge

    Our Round Edge Worktops are based on raw particleboard covered with a decorative HPL laminate and strengthened on the front with a special HDF strip, making them ideal for counters in kitchens, offices, and shops. A special silicone strip is placed underneath the profiled edge along the entire worktop length, forming a drip barrier and keeping out water. They can be supplied with a slightly rounded 3.3 mm radius U-shape profile and are also available with a double-sided U-shape profile, ideal for breakfast bars and centerpiece kitchen islands.


    사양
    • Sizes

      U Profile: 4100 x 635mm ; 4100 x 1200 mm

      U-U Profile: 4100 x 900 mm

      Standard

      EN 312; EN 438-4

      Emission Class

      E1 (EN ISO 12460-5)

      Features

      - Stain resistant
      - Easy to clean
      - Hygienic
      - Heat resistant

      Application

      - Kitchen tops


    기술 사양
    • 특징 참조worktops-round-edge
    • 유형건축 자재
    • 게시일2026-07-15
    • 에디션 넘버1
    관련성
    • 주 재료파티클보드
    • 부 재료HPL laminate
    • 제조국가독일
    분류
    • BIMobject 카테고리건축 자재 - 시트 재료