제품 게시
System for laying ceramic tiles on calciumsulfate screeds
MAPEI GmbH

System for laying ceramic tiles on calciumsulfate screeds

System for laying ceramic tiles up to 1.2 m edge length or 1.0 m² tile size with a rapid-setting and hydrating adhesive in combination with a dispersion primer on calcium sulfate screed ready for laying.
사양
  • PRIMER RA (ready-to-use dispersion primer for absorbent substrates indoors and outdoors), KERAFLEX VARIO QUICK S1 (variably adjustable, rapid-setting and hydrating flexible of class C2 FT S1 / C2 FE S1), KERACOLOR PLUS (cementitious, fast-setting flexible joint mortar of class CG 2 WA), MAPESIL AC (one-component, acetate-curing, fungicidal silicone sealant).
기술 사양
  • 특징 참조system-for-laying-ceramic-tiles-on-calciumsulfate-screeds
  • 제품군Installation of ceramics
  • 제품분류Installation of ceramics
  • 유형건축 자재
  • 게시일2022-07-13
  • 에디션 넘버1
관련성
  • 주 재료Cementitious
  • 부 재료Cementitious
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리바닥재 - 바닥 시스템
  • IFC 분류Floor
  • CSI 단일 형식 II 코드C3020
  • CSI 단일 형식 II 제목Floor Finishes