제품 게시
Fluid - Double-walled PEHD high density polyethylene pipe
Riccini Srl

Fluid - Double-walled PEHD high density polyethylene pipe

High-density polyethylene HDPE pipe for underground non-pressure drainage systems, with a structured double-wall corrugated profile, smooth on the inside and corrugated on the outside.

The jointing system is of the sleeve type with elastomeric gasket positioned between the grooves of the external corrugation.

The FLUID pipe, like almost all Riccini pipes, is crackable and micro-slit to be suitable for applications in other sectors, such as drainage.

Colour: black outside, grey inside to facilitate video inspections.

사양
  • RANGE: Classe SN4 KN/m²: DN/OD 200-630mm, in bars of 6m + cup; DN/OD 160-630mm, in bars of 6m + cup Classe SN8 KN/m²: DN/OD 160-630mm in bars of 6m + cup; DN/OD 160mm, in bars of 6m + cup Specialist fittings and parts: DN/OD 160-630mm Coupling: cup with pre-inserted elastomeric gasket and oriented according to the direction of flow SPECIFICATION: – EN 13476-3:2007+A1 – UNI EN 13476-3:2009 – HRN EN 13476-1:2007 – HRN EN 13476-3:2009 BRANDS: iiP-UNI PiiP ZIK
기술 사양
  • 특징 참조Fluid
  • 제품군SEWER NETWORKS
  • 제품분류SEWER NETWORKS
  • 유형개체 (단일 개체)
  • 게시일2024-01-16
  • 에디션 넘버1
관련성
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 파이프
  • IFC 분류파이프 부속
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings