Publiceer je producten
FleeceBACK EPDM

FleeceBACK EPDM

About FleeceBACK EPDMFleeceBACK membranes are externally reinforced for exceptional wind uplift, hail and puncture resistance. FleeceBACK EPDM is available in either Sure-Seal or Sure-White and complies with ASTM D4637 Type III.
Technische specificatie
  • Unieke ref.fleeceback-epdm
  • ProductfamilieMembranes
  • ProductgroepEPDM
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-08-27
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codeSs_30_40_95
  • Uniclass 2015-beschrijvingUnit roofing systems
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes