Publiceer je producten
FleeceBACK PVC

FleeceBACK PVC

About FleeceBACK PVC & FleeceBACK KEE HPFleece-reinforced PVC membranes that offer superior durability and reflectivity. In addition to reinforced FleeceBACK PVC membranes, Carlisle also offers FleeceBACK PVC membranes featuring Dupont's® Elvaloy KEE (Ketone Ethylene Ester) copolymer, resulting in the most dependable PVC membrane in the industry. Both of these membranes can be installed over a variety of existing roof systems and deck types.
Technische specificatie
  • Unieke ref.fleeceback-pvc
  • ProductfamilieMembranes
  • ProductgroepPVC
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-08-27
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codeSs_30_40_95
  • Uniclass 2015-beschrijvingUnit roofing systems
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes