Publiceer je producten
Sure-Tough EPDM

Sure-Tough EPDM

About Sure-Tough EPDMSure-Tough polyester-reinforced EPDM membranes from Carlisle are ideal for either fully adhered or mechanically attached roofing systems. These membranes are resistant to punctures, tears, and scuffs; as well as being formulated with fire retardants. Available with an accidental puncture warranty, Sure-Tough roofing systems provide enhanced rooftop durability and puncture resistance. Sure-Tough membrane complies with ASTM D4637 Type II.
Technische specificatie
  • Unieke ref.sure-tough-epdm
  • ProductfamilieMembranes
  • ProductgroepEPDM
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-08-27
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codeSs_30_40_95
  • Uniclass 2015-beschrijvingUnit roofing systems
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes