Publiceer je producten
Sure-Seal EPDM

Sure-Seal EPDM

Sure-Seal Cool Gray EPDMRoof membrane color plays a crucial role in a building’s energy performance. In cooling-dominant southern climates, black membranes can increase energy costs, while in heating-dominant northern climates, white membranes can do the same. Carlisle’s new Sure-Seal Cool Gray EPDM bridges this gap by offering a balanced solution for mixed climates. It combines the reflectivity of lighter membranes with the thermal benefits of darker ones, without sacrificing the trusted benefits of EPDM. About Sure-Seal EPDMIdeal for use in fully adhered and ballasted assemblies, Carlisle’s non-reinforced Sure-Seal EPDM membranes have a strong track record of performance and dependability. Sure-Seal EPDM features a full monolithic thickness of exceptional weathering material, comes in sheet sizes up to 50' wide by 200' long and complies with ASTM D4637 Type I.
Technische specificatie
  • Unieke ref.sure-seal-epdm
  • ProductfamilieMembranes
  • ProductgroepEPDM
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-08-27
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codeSs_30_40_95
  • Uniclass 2015-beschrijvingUnit roofing systems
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes