Publiceer je producten
Sure-Weld® SAT™TPO

Sure-Weld® SAT™TPO

About Sure-Weld SAT TPOCarlisle's Sure-Weld SAT TPO is a premium, heat-weldable, single-ply thermoplastic polyolefin membrane, engineered to provide outstanding long-term performance in new roof and re-roofing applications. All Sure-Weld SAT TPO membranes utilize a factory-applied adhesive, eliminating the need to apply bonding adhesive in the field and making it the fastest and easiest to install membrane of it's kind.
Technische specificatie
  • Unieke ref.sure-weld-sattpo
  • ProductfamilieMembranes
  • ProductgroepTPO
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-08-27
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codeSs_30_40_95
  • Uniclass 2015-beschrijvingUnit roofing systems
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes