Publiceer je producten
Antea RBTFS
Antea RBTFS

    Antea RBTFS

    ANTEA RBTFS
    Antea mono-thermal RBTFS is a wall-hung gas boiler with sealed chamber and forced draught, ch only.

    PLUS
    - Compact dimension, only 250 mm deep
    - LCD user interface with diagnostics
    - Mono-thermal primary heat exchanger
    - Thermoregulation with external probe (optional)
    - Multifunction relay for connection to systems with zone valves or to external pump management or to remote alarm signal
    - Integrated 3-way deviating valve

    Specificatie
    • FEATURES
      - 7-litre heating expansion vessel
      - Programmable parameters to adapt the boiler to the installation and alerts history
      - Hydraulic unit in composite material
      - Pump unit including: air purging device, water pressure switch, safety valve calibrated at 3 bar, discharge tap and filler tap
      - Automatic by-pass
      - Exclusive pump in compact version with integrated air-purging device

    Technische specificatie
    • Unieke ref.antea_rbtfs
    • ProductfamilieBoilers
    • ProductgroepWall-hung and floor-standing boilers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-11-22
    • Editienummer1
    • Hoogte (mm)700
    • Breedte (mm)400
    • Diepte (mm)250
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Ketels
    • IFC-classificatieKetel
    • ETIM-codeEG015210
    • ETIM-naamBoilers and heaters
    • UNSPSC-naamBoilers
    • UNSPSC-code401020
    • Uniclass 2015-codePr_60_60_08
    • Uniclass 2015-beschrijvingBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitelHeating Boilers
    • OmniClass-nummer23-33 15 00
    • OmniClass-titelHVAC Heating Units
    • CSI UniFormat II-codeD3020
    • CSI UniFormat II-titelHeat Generating Systems

    Beschikbaarheid regio

    Azië Zuid-Amerika Oceanië Europa Afrika Noord Amerika