Publiceer je producten
Antea RBTFS 40
Antea RBTFS 40

    Antea RBTFS 40

    ANTEA RBTFS 40
    Antea RBTFS 40 is a wall-hung gas boiler with sealed chamber and forced draught, ch only, with integrated 3-way valve
    Connection to an external hot water storage tank (optional)

    PLUS
    - LCD user interface with diagnostics
    - Multifunction relay for connection to systems with zone valves or to external pump management or to remote alarm signal
    - Thermoregulation with external probe (optional)
    - Integrated 3-way deviating valve

    Specificatie
    • FEATURES
      - Programmable parameters to adapt the boiler to the installation and alerts history
      - Stainless steel, atmospheric burner that can run on several gases
      - Hydraulic unit in composite material
      - Flame modulation in CH and DHW modes
      - Electric protection rating IPX4D
      - Automatic by-pass

    Technische specificatie
    • Unieke ref.antea_rbtfs_40
    • ProductfamilieBoilers
    • ProductgroepWall-hung and floor-standing boilers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-11-22
    • Editienummer1
    • Hoogte (mm)700
    • Breedte (mm)400
    • Diepte (mm)250
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalRoestvrij staal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Ketels
    • IFC-classificatieKetel
    • ETIM-codeEG015210
    • ETIM-naamBoilers and heaters
    • UNSPSC-naamBoilers
    • UNSPSC-code401020
    • Uniclass 2015-codePr_60_60_08
    • Uniclass 2015-beschrijvingBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitelHeating Boilers
    • OmniClass-nummer23-33 15 00
    • OmniClass-titelHVAC Heating Units
    • CSI UniFormat II-codeD3020
    • CSI UniFormat II-titelHeat Generating Systems

    Beschikbaarheid regio

    Azië Zuid-Amerika Oceanië Europa Afrika Noord Amerika
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
    Soortgelijke producten