Publiceer je producten
Rodi Dual - Dual HR 1400-3500

Rodi Dual - Dual HR 1400-3500

3.4 van de 5 sterren3.4(5 reviews)

RODI DUAL 1400-3500
Rodi Dual is a high performance floor-standing boiler in steel for heating only, suitable for blown gas and diesel fuel burners.

PLUS
- Three-star performance
- Electric panel for multi-zone management
- Operating pressure: 6 bar

Specificatie
  • FEATURES
    - Boiler body in steel with flue pipes and flame inversion furnace
    - Operation with blown-air gas burners
    - Front door with reversible opening
    - Rear door which can be opened for inspections and to clean the flue pipes
    - Holder for control thermometers
    - Electrical control and management panel (to be ordered separately) in the standard version (C), with two-stage burner control, heating circulator control, recirculation pump control, arrangement for external water heater, alarm and operating signals, moreover, the multi-zone version (PC) comes with a control for three zone pumps
    - Covering with round casing made of embossed aluminium and high density rock wool mat-type insulation
    - Efficiency rating according to 92/42/EEC: ★★

Technische specificatie
  • Unieke ref.rodi_dual_1400_3500
  • ProductfamilieBoilers
  • ProductgroepWall-hung and floor-standing boilers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-01-27
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Ketels
  • IFC-classificatieKetel
  • ETIM-codeEG015210
  • ETIM-naamBoilers and heaters
  • UNSPSC-naamFire tube boilers
  • UNSPSC-code40102001
  • Uniclass 2015-codePr_60_60_08
  • Uniclass 2015-beschrijvingBoilers
  • CSI MasterFormat 2014 Code23 52 39
  • CSI MasterFormat 2014 TitelFire-Tube Boilers
  • OmniClass-nummer23-33 11 15
  • OmniClass-titelFire Tube Boilers
  • CSI UniFormat II-codeD3020
  • CSI UniFormat II-titelHeat Generating Systems

Beschikbaarheid regio

Europa Azië Zuid-Amerika Oceanië Afrika Noord Amerika