Publiceer je producten
Bali RTN PVE
Bali RTN PVE

    Bali RTN PVE

    Bali RTN PVE is a floor-standing cast-iron boiler for heating only. It has a central body in cast iron, it is equipped with open chamber, natural draught system, expansion vessel and circulation pump.

    PLUS
    - Electronic ignition
    - Supplied with circulation pump and expansion vessel
    - Smooth maintenance

    Specificatie
    • FEATURES
      - Pre-set to run on natural gas or LPG
      - Stainless steel atmospheric burner
      - Electronic ignition with intermittent pilot flame
      - Flame control via ionization
      - Safety limit thermostat
      - Safety flue gas thermostat
      - Control and management panel, CH pump control, designed to be connected to a room thermostat and a water pressure switch
      - Pre-set for connection to an electrical board for management of a remote water heater and for connection to an electrical board for management of three different CH temperature zones
      - 8 l heating expansion vessel
      - CH pump

      This model is ONLY available for EXTRA EU countries

    Technische specificatie
    • Unieke ref.bali_rtn_pve
    • ProductfamilieBoilers
    • ProductgroepWall-hung and floor-standing boilers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-01-26
    • Editienummer1
    • Hoogte (mm)850
    Gerelateerd
    • HoofdmateriaalCast iron
    • Secundair materiaalRoestvrij staal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Ketels
    • IFC-classificatieKetel
    • ETIM-codeEC011397
    • ETIM-naamStanding boiler with integrated burner
    • UNSPSC-naamBoilers
    • UNSPSC-code401020
    • Uniclass 2015-codePr_60_60_08
    • Uniclass 2015-beschrijvingBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitelHeating Boilers
    • OmniClass-nummer23-33 11 00
    • OmniClass-titelCommercial Boilers
    • CSI UniFormat II-codeD3020
    • CSI UniFormat II-titelHeat Generating Systems

    Beschikbaarheid regio

    Azië Zuid-Amerika Oceanië Europa Afrika Noord Amerika