Publiceer je producten
L-D25 Square-Rectangular Manual Damper
L-D25 Square-Rectangular Manual Damper
L-D25 Square-Rectangular Manual Damper

    L-D25 Square-Rectangular Manual Damper

    The LAMINAIRE L-D25 is a single-blade rectangular or square damper designed to control and isolate airflow in HVAC systems. It features a manually operated control shaft with a hand quadrant and standoff bracket for precise adjustment, making it suitable for low to medium pressure and velocity systems.

    Specificatie
    • Casing: 24-gauge galvanized steel.

      Dimensions:

      · Square Type: Nominal Size A or B (width and height) ranges from 6" to 30" in 2" increments.

      · Rectangular Type: Nominal Size A (width) ranges from 8" to 30" in 2" increments. Nominal Size B (height) ranges from 6" to 28". Size A must always be greater than Size B.

      Inlet and Outlet Connection: Rectangular/square opening for “on-face” mounting. This means the damper is installed onto the opening, so that only the face of the damper is in the airstream.

    Technische specificatie
    • Unieke ref.l-d25-square-rectangular-manual-damper
    • ProductfamilieEquipment and Accessories
    • ProductgroepEquipment and Accessories
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-09-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inColombia
    • Gefabriceerd inColombia
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
    • IFC-classificatieBevochtiger
    • Uniclass 2015-codePr_20_29_10_21
    • Uniclass 2015-beschrijvingDampers
    • CSI MasterFormat 2014 Code23 33 13
    • CSI MasterFormat 2014 TitelDampers
    • OmniClass-nummer23-33 29 00
    • OmniClass-titelHVAC Dampers

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika