Publiceer je producten
L-TD Cone Diffuser
L-TD Cone Diffuser
L-TD Cone Diffuser
L-TD Cone Diffuser
L-TD Cone Diffuser

    L-TD Cone Diffuser

    Architectural high-volume ceiling diffuser designed for T-BAR systems, featuring a 4-way air distribution pattern.

    Specificatie
    • Optional Accessories: Includes a radial damper for precise airflow control, adjustable manually with a regulating knob operated by a flathead screwdriver.

      Construction Material: Heavy-gauge galvanized steel.

      Frame Material: Aluminum 6063 T5.

      Radial Damper: Available for standard duct sizes from 6” to 14”.

      Standard Finish: Electrostatic powder coating in White RAL9003, Laminaire's Special Grey or Matte Black.

    Technische specificatie
    • Unieke ref.l-td-cone-diffuser
    • ProductfamilieCone Diffuser
    • ProductgroepCone Diffuser
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-07-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Secundair materiaalExtruded Aluminum
    • Ontworpen inColombia
    • Gefabriceerd inColombia
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • Uniclass 2015-codePr_70_65_04
    • Uniclass 2015-beschrijvingAir terminals and diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 11 11
    • OmniClass-titelCeiling Ventilation Diffusers

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika