Publiceer je producten
Fireguard FG Curved

Fireguard FG Curved

Won-Door FireGuard  Horizontal sliding, accordion-type fire door systems meet all IBC and NFPA criteria for use in a means-of-egress without occupant load limitations in all occupancy types except Group H.

Due to their wide span opening capabilities, the Won-Door FireGuard horizontal sliding fire door allows for the unimpeded flow of pedestrian traffic as well as open plan designs. All

Won-Door FireGuard products are manufactured per application allowing for more freedom of design.

*Increased custom heights available.

Specificatie
  • Unique features of this fire door include:

    UNITIZED TRACK SYSTEM

    Unitized Track System (UTS) eliminates the layers of plywood and drywall found in conventional accordion fire door headers.

    MOTOR DRIVE SYSTEMS

    Automatic closing system listed in accordance with U.L. 864

    STORAGE POCKETS

    Doors up to 15'-0" tall only require 1'-6" wide pockets. For pocket depth, use our stack calculator.

    ALTERNATIVE TO SIDE HINGED FIRE-DOORS

    Won-Door FireGuard doors are a single source assembly that eliminates the expense and associated maintenance costs of metal frames, astragals, etc.

    POCKET COVER DOOR & BUMPER

    Pocket cover door & bumper supplied by others.

    SIZE LIMITATIONS

    Won-Door FireGuard doors can accommodate almost any width opening, for heights greater than 19'-0" and clear openings over 700 square feet please contact your local sales representative.

Technische specificatie
  • Unieke ref.fireguard-fg-curved
  • ProductfamilieDoors
  • ProductgroepFire Doors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-01
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectDeuren - Schuifdeur
  • Uniclass 2015-codePr_30_59_24_28
  • Uniclass 2015-beschrijvingFire doorsets
  • CSI MasterFormat 2014 Code08 35 13.23
  • CSI MasterFormat 2014 TitelAccordion Folding Fire Doors
  • OmniClass-nummer23-17 11 31
  • OmniClass-titelFire Doors