Publiceer je producten
Fireguard FG Slim

Fireguard FG Slim

The development of the accordion-type, horizontal sliding fire door– invented by Won-Door Corporation – has had a profound influence on the model code requirements that regulate their use. They may replace traditional solutions in virtually any means of egress. The Won-Door FireGuard Slim door is specifically designed for straight, single-parting applications that are 7' or 8' in height and up to 9' wide clear opening.

Specificatie
  • Unique features of this fire door include:

    ALTERNATIVE TO SIDE-HINGED SWING DOORS

    FireGuard Slim doors are single-source assemblies that eliminate the expense and associated maintenance costs of metal frames, hardware, astragals, magnetic hold-opens, etc.

    NFPA AND IBC CODE COMPLIANT

    Meets all egress requirements for IBC Chapter 10 and NFPA Chapter 7. UL 10B tested with fire ratings up to 90 minutes.

    REDUCED STACK DEPTH

    The required stack depths have been reduced by almost 25%. A 9' wide clear opening requires only 14" of stack depth.


Technische specificatie
  • Unieke ref.fireguard-fg-slim
  • ProductfamilieDoors
  • ProductgroepFire Doors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-01
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectDeuren - Schuifdeur
  • Uniclass 2015-codePr_30_59_24_28
  • Uniclass 2015-beschrijvingFire doorsets
  • CSI MasterFormat 2014 Code08 35 13.23
  • CSI MasterFormat 2014 TitelAccordion Folding Fire Doors
  • OmniClass-nummer23-17 11 31
  • OmniClass-titelFire Doors