Publiceer je producten
SteelGuard Straight with Flat Lead Post
SteelGuard Straight with Flat Lead Post

    SteelGuard Straight with Flat Lead Post

    The Won-Door SteelGuard doors with flat lead posts are specifically designed for straight, single parting applications that are up to 40 feet wide and up to 12 feet in height.

    Storage pockets have been greatly reduced with the development of the flat leadpost… by over 50% in some instances. Material costs are reduced as well, as the flat leadpost also serves as the pocket cover door.

    • Single configurations available
    • Fire-rated up to 180 minutes
    • Automatic closing system in accordance with UL 864
    Specificatie
    • Unique features of this fire door include:

      INTEGRATED POCKET COVER DOOR

      Incorporates a flat lead-post design with an integrated pocket cover door, which is part of the assembly and covered by the U.L. label.

      UNITIZED TRACK SYSTEM

      Unitized Track System (UTS) eliminates the layers of plywood and drywall found in conventional accordion fire door headers.

      AUTOMATIC CLOSING SYSTEM

      State of the art microprocessor control that meets U.L. 864 requirements

      SMALLER STORAGE POCKETS

      The required storage pocket depths have been reduced by over 50%. An 8'-0" wide door requires only a 1'-6" deep storage pocket.

      ALTERNATIVE TO SIDE HINGED FIRE-DOORS

      Won-Door SteelGuard doors are single source assemblies that eliminate the expense and associated maintenance costs of metal frames, astragals, etc.

    Technische specificatie
    • Unieke ref.steelguard-straight-flat-lead-post
    • ProductfamilieDoors
    • ProductgroepFire Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-12-13
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Schuifdeur
    • Uniclass 2015-codePr_30_59_24_28
    • Uniclass 2015-beschrijvingFire doorsets
    • CSI MasterFormat 2014 Code08 35 13.23
    • CSI MasterFormat 2014 TitelAccordion Folding Fire Doors
    • OmniClass-nummer23-17 11 31
    • OmniClass-titelFire Doors