Publiceer je producten
SteelGuard Straight with Narrow Lead Post
SteelGuard Straight with Narrow Lead Post

    SteelGuard Straight with Narrow Lead Post

    Won-Door SteelGuard Horizontal sliding, accordion-type fire door systems meet all IBC and NFPA criteria for use in a means-of-egress without occupant load limitations in all occupancy types except Group H.

    Due to their wide span opening capabilities, the Won-Door SteelGuard horizontal sliding fire door allows for the unimpeded flow of pedestrian traffic as well as open plan designs. All Won-Door SteelGuard products are manufactured per application allowing for more freedom of design.

    When the width of your strike wall is limited, a narrow leadpost on the SteelGuard door provides a secure and robust seal with a 4” recess. The narrow leadpost also allows for curved track configurations with a radius as tight as 5’.

    • Single parting configurations available
    • Unitized track system simplifies installation
    • Fire-rated up to 180 minutes
    • Pocket cover door provided by others
    • Automatic closing system in accordance with UL 864
    Specificatie
    • Unique features of this fire door include:

      UNITIZED TRACK SYSTEM

      Unitized Track System (UTS) eliminates the layers of plywood and drywall found in conventional accordion fire door headers.

      MOTOR DRIVE SYSTEMS

      Automatic closing system listed in accordance with U.L. 864

      STORAGE POCKETS

      Doors up to 15'-0" tall only require 1'-6" wide pockets (For pocket depth use the Stack icon below product downloads)

      ALTERNATIVE TO SIDE HINGED FIRE-DOORS

      Won-Door SteelGuard doors are a single source assembly that eliminates the expense and associated maintenance costs of metal frames, astragals, etc.

      POCKET COVER DOOR & BUMPER

      Pocket cover door & bumper supplied by others.

      SIZE LIMITATIONS

      Won-Door SteelGuard doors with narrow lead posts are specifically designed for straight, single parting applications that are up to 40 feet wide and up to 15 feet in height. For widths greater than 40' and heights greater than 15' please see the FireGuard product line.


    Technische specificatie
    • Unieke ref.steelguard-straight-narrow-lead-post
    • ProductfamilieDoors
    • ProductgroepFire Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-12-13
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Schuifdeur
    • Uniclass 2015-codePr_30_59_24_28
    • Uniclass 2015-beschrijvingFire doorsets
    • CSI MasterFormat 2014 Code08 35 13.23
    • CSI MasterFormat 2014 TitelAccordion Folding Fire Doors
    • OmniClass-nummer23-17 11 31
    • OmniClass-titelFire Doors