Publiceer je producten
Curve
Curve
    ZERO

    Curve

    Designed for the newly renovated Art Library at Nationalmuseum, Curve borrows its personality from the classical library lamp. In this transformed interpretation, the suite of pendants, floor and table lamps become calming, languid figures. In traditional green and white glass or with metal shades in pigeon-blue, ivory, white or green. With inbuilt LED module 8W. Shades in diameter 150, 200, 300 mm.
    Specificatie
    • Finish Painted metal green RAL 6017, white RAL 6017, pigeon blue RAL 5014, ivory RAL 1015. Green och white available with glass shade. Other colours and combination on request. Diffuser in matt acrlylic. Incorporated LED module. Can be dimmed with trailing edge dimmer. LED info System power 8W. Luminaire luminous flux see product specification. CCT 3000K. SDCM 3. CRI >80. L70 B10 50.000h. Connection 2,5 m cable with switch and plug. Design Front Design 2019.
    Technische specificatie
    • Unieke ref.Curve_L_FL
    • ProductfamilieCurve
    • ProductgroepFloor
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-11-06
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalGlas
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)6
    Classificatie
    • Categorie BIMobjectVerlichting - Vloermontage
    • IFC-classificatieLight Fixture
    • Uniclass 2015-codePr_70_70_48_32
    • Uniclass 2015-beschrijvingFree standing luminaires

    Beschikbaarheid regio

    Europa Azië Oceanië Noord Amerika