Cadenza armchair
Cadenza armchair
Cadenza armchair
    expormim

    Cadenza armchair

    Armchair with structure made of peeled and tinted natural rattan of 32 mm/1.26” diameter. Backrest and sides manufactured in peeled and tinted natural rattan of 10 mm/0.4” diameter. Finished with a three step water-based coating (dye, base coat and top coat) highly resistant to solar radiation thanks to UV filters. Possibility of customization through a wide variety of fabrics. Protective caps.

    Kom i kontakt med expormim

    Tekniske spesifikasjoner
    • Unik ref.cadenza-armchair-T101
    • ProduktfamilieCadenza
    • ProduktgruppeIndoor collection
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-09-03
    • Utgavenummer1
    • Høyde (mm)650
    • Bredde (mm)870
    • Dybde (mm)680
    Relatert
    • Designet iSpania
    • Produsert iSpania
    • Nettovekt (kg)17
    Klassifisering
    • BIMobject kategoriMøbler - Lenestoler
    • IFC-klassifiseringMøbler
    • ETIM-kodeEG017960
    • ETIM-navnFurniture
    • Uniclass 2015 kodePr_40_50
    • Uniclass 2015 beskrivelseFurnishings
    • CSI MasterFormat 2014 kode12 52 00
    • CSI MasterFormat 2014 tittelSeating
    • OmniClass-nummer23-21 23 00
    • OmniClass-tittelResidential Furniture and Equipment