Publish your products
DS-OM55ND-CEIL Ceiling Window Display Mount for Samsung OM55N-D Double-Sided Display

DS-OM55ND-CEIL Ceiling Window Display Mount for Samsung OM55N-D Double-Sided Display

Peerless-AV’s Ceiling Window Display Mounts are designed exclusively for Samsung OMN-D Series. This sleek, double-sided mount is the ideal solution to showcase eye-catching, digital signage content that can be seen from both inside and outside a store window. With a multitude of installer friendly features, including concealed cable management for a professional appearance, this versatile solution can be adapted to suit a wide range of retail and commercial applications.

Features

  • Mount is designed to complement the sleek look of the Samsung display with its slim profile
  • Ceiling mounted: 53" (1350mm) to the center of display
  • Floor mounted: 74" (1650mm) to the center of display
  • Concealed floor/ceiling attachment for sleek aesthetics
  • Easily mountable to wood joists or concrete with included hardware
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 55" to 55"
    • VESA Pattern; Dedicated
    • Mounting Pattern; Dedicated
    • Weight Capacity; 100lb (0kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security
    • Distance from Ceiling; 77.87" (1978mm)
    • Product Dimensions; 31.2 x 77.87 x 2.76" (793 x 1978 x 70mm)

    Package Specs

    • Shipping Weight; 49.8lb (18kg)
    • Ship Dimensions; 8.25 x 7 x 97" (209.6 x 177.8 x 2,463.8mm)
    • UPC Code; 735029330066

    Variant ID: 29193696706675

    Variant SKU: DS-OM55ND-CEIL

    Type: Ceiling Mount

Technical specification
  • Unique ref.ds-om55nd-ceil
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City