Publish your products
LCT650SD 1x2 Freestanding Desktop Stand for 24" to 49" Ultra-Wide Curved Monitors

LCT650SD 1x2 Freestanding Desktop Stand for 24" to 49" Ultra-Wide Curved Monitors

Peerless-AV's 1x2 Freestanding Desktop Stand offers a secure, functional, and convenient mounting solution for 24" to 49" ultra-wide curved monitors, ideal for gaming and streaming, security, control rooms, and trade market applications. The unique design allows (2) monitors to be stacked in a 1x2 layout to maximize the ability to simultaneously view multiple sources. A built-in adjustment knob allows the user to precisely position the monitors to eliminate any gap between the bezels. The two bolt Hook-and-Hang™ design allows monitors to be quickly installed or removed when maintenance is required. The slim base provides a sturdy support for the mounted monitors and a clean look ideal for any workspace.

Features

  • Universal design works with 24" to 49" ultra-wide curved or flat monitors with 75 x 75 or 100 x 100mm VESA® patterns
  • Internal cable management conceals all cabling for a clean and clutter free installation
  • Low profile base is freestanding for convenient set up
  • Hook-and-Hang™ adaptors help reduce installation and maintenance time, and allow monitors to be swapped out quickly
  • The top monitor can be adjusted vertically along the column to provide the proper spacing for stacking two monitors
Specification
  • Product Specs

    • Product Dimensions (W x H x D); 27.70" x 29.80" x 14.38" (704 x 757 x 365mm)
    • Product Weight; 23.1lb (10.5kg)
    • Load Capacity; 60lb (27.2kg)
    • Finish; Scratch Resistant Fused Epoxy
    • Color; Matte Black

    Package Specs

    • Package Size (W x H x D); 16.38" x 5.50" x 28.38" (416 x 140 x 721mm)
    • Package Ship Weight; 25.2lb (11.4 kg)
    • Package UPC Code; 735029342557
    • Package Contents; Base, Pole, (2 Adaptor Brackets and Mounting Hardware

    Variant ID: 39355025457283

    Variant SKU: LCT650SD

    Type: Desktop Mounts

Technical specification
  • Unique ref.lct650sd
  • Product familyMounting Solutions
  • Product groupDesktop & Tablet Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City