Publish your products
MOD-FPP2 Modular Series Dual-Pole Floor Mounted Plate for Wood or Concrete Floors

MOD-FPP2 Modular Series Dual-Pole Floor Mounted Plate for Wood or Concrete Floors

Peerless-AV’s Modular Mount Series features a full range of products to fulfill multiple requirements with a limited number of components. The universality of the components allows you to configure your own perfect custom flat-panel display or projector mounting solution for any application. The Modular Mount Series was developed with the professional AV installer in mind with a 2" (50mm) diameter support pole that can be easily cut to length on the job site making it ideal for new projects as well as for upgrading existing installations. The MOD-FPP2 Floor Mounted Plate allows you to simply bolt the structure to the floor, eliminating the need for walls or ceilings when placing your display.

Features

  • Heavy duty flat floor plate
  • Mounts to concrete and wood floors
  • 422lb (192kg) max weight capacity when used with 4 displays in a back-to-back configuration (2 displays high max)
  • 78" (2m) max pole length for floor mounted applications
  • Dual poles provide added stability with heavier and larger displays
Specification
  • Product Specs

    • Product Dimensions (W x H x D); 11.81" x 12.13" x 7.87" (300 x 308 x 200mm)
    • Product Weight; 10.5lb (4.77kg)
    • Load Capacity; 422lb (192kg) with 4 displays in a back-to-back configuration
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware

    Package Specs

    • Shipping Weight; 12.5lb (5.68kg)
    • Ship Dimensions (W x H x D); 13.13" x 10.25" x 13.25" (333.5 x 260.4 x 336.6mm)
    • UPC Code; 735029301165
    • Package Contents; MOD-FPP2, Mounting Hardware, Instructions

    Variant ID: 34322261377155

    Variant SKU: MOD-FPP2

    Type: Modular

Technical specification
  • Unique ref.mod-fpp2
  • Product familyDigital Signage Solutions
  • Product groupModular Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City