Publish your products
PLCM-1 SmartMount® Ceiling Mounts 36.0" Extension Column with Tilt Box for up to 90" Displays

PLCM-1 SmartMount® Ceiling Mounts 36.0" Extension Column with Tilt Box for up to 90" Displays

The SmartMount® PLCM-1 Ceiling Mounts utilize 1.5" NPT extension pipes for versatility, support, and connection. The 1.5" NPT threaded pipes make it simple to customize each mount to your specific application. The PLCM-1 kit combines the PLCM-2 tilt box and an EXT13 fixed length 1.5" NPT column, to deliver a drop of 36", -5°/+2° of adjustable tilt and 36° of swivel. When combined with a Peerless-AV® ceiling plate, and a universal or fixed display adaptor plate, it creates the perfect combination for flat panel ceiling mounting in sports facilities, airports, lobbies, or retail environments.

Features

  • Landscape or Portrait orientation
  • Additional display mounting adaptor plates available (sold separately)
  • VESA 75 x 75 and 100 x 100mm mounting pattern provided (display mounting hardware not included)
  • Simple hook-on display installation
  • Integrated cable management protects, contains and conceals cables for a clean, professional installation
  • -5° to 20° adjustable tilt and 360 degrees swivel
  • Peerless-AV EXT103 Aluminum Extension Column included, providing a 36" drop
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 10" to 75"
    • Weight Capacity; 150lb (102kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • tilt; 20 fixed
    • Swivel Yaw; 360
    • Distance from Ceiling; 33.5" (851mm)
    • Product Dimensions; 10.62 x 33.50 x 3.25" (270 x 851 x 82mm)

    Package Specs

    • Shipping Weight; 16.6lb (7.2kg)
    • Ship Dimensions; 8.75 x 4 x 47" (222.3 x 101.6 x 1,193.8mm)
    • UPC Code; 735029209171

    Variant ID: 34322259804291

    Variant SKU: PLCM-1

    Type: Ceiling Mount

Technical specification
  • Unique ref.plcm-1
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City