Publish your products
2S SR598W-HUB2 SmartMount® Flat Panel Cart for the 85" Microsoft® Surface™ Hub

2S SR598W-HUB2 SmartMount® Flat Panel Cart for the 85" Microsoft® Surface™ Hub

Peerless-AV’s SmartMount® Flat Panel Cart is designed specifically for the 85" Microsoft® Surface™ Hub 2S. Mobility, appealing design, display height adjustment and a pre-assembled base ensure quick assembly, while providing a rigid, but attractive structure that fits into any décor. The 4" casters make it easy to move from room to room safely. The included spacers and custom length bolts provide proper clearance around the 85" Surface Hub 2S compute module.

Microsoft, Encarta, MSN, and Windows are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Features

  • Specifically designed for the 85" Microsoft® Surface™ Hub 2S
  • Product complies with the Microsoft® Site Readiness Guide
  • Integrated cable management protects, contains and conceals cables for a clean, professional installation
  • Pre-assembled base provides rigidity, stability and quick assembly
  • Textured black powder coat finish helps hide finger prints and dust
  • 5 degrees of negative adjustment keeps even the heaviest of displays level
  • Display and optional component shelf can be located anywhere along the column (up to 60" at center)
  • Open frame adaptor helps prevent display input interference
  • Large 4" (102mm) swivel casters (two locking) allow the cart to move easily on tile or carpet
  • Optional ACC-MS component shelf can be positioned anywhere along either column by simply lifting and repositioning
  • Accommodates the 600 x 600mm VESA® mounting pattern of the 85" Microsoft® Surface™ Hub 2S| Cart includes (4) plastic base pads for instances when casters are not needed
  • Includes spacer and hardware for 85" Microsoft® Surface™ Hub 2S
Specification
  • Product Specs

    • VESA Pattern; 1200 X 600
    • Dimensions (W x H x D); 46.01" x 68.38" x 29.00" (1169 x 1736 x 737mm)
    • Product Weight; 89lb (40.5kg)
    • Load Capacity; 300lb (136.1kg) Display
    • Finish; Textured Powder Coat
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 47.50" x 12.50" x 38.50" (1207 x 318 x 978mm)
    • Package Ship Weight; 109lb (49.5kg)
    • Package UPC Code; 735029343141
    • Package Contents; Assembled Base, (2) Aluminum Columns, Universal Display Adaptor, (2) Swivel Casters, (2) Locking Swivel Casters, (4) Plastic Base Pads, Spacers, Screws and Lock Washers for the 85" Microsoft® Surface™ Hub 2S, Installation Instructions

    Variant ID: 42971865743491, 42971865776259

    Variant SKU: SR598-HUB2, SR598W-HUB2

    Type: Cart

Technical specification
  • Unique ref.sr598w-hub2
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City