Opublikuj swoje produkty
Ergofocus Gas - Central suspended fireplace
Ergofocus Gas - Central suspended fireplace
Ergofocus Gas - Central suspended fireplace

    Ergofocus Gas - Central suspended fireplace

    The timeless design of the Ergofocus, created in 1983, earned it the honour of being exhibited at Stockholm’s Museum of Modern Art. Four decades on, it now exists in four different fuel types to suit every requirement and environment.

    2024 Gas
    The Ergofocus is now also available in a gas version, operated by remote control. At the touch of a button, the fire can be lit, the flame intensity and heat adjusted, or a programme set for controlled, constant, comfortable heat. This model won a Gold German Design Award on its launch.

    Opis
      • Suspended gas fireplace
      • 100° rotating firebox
      • Finish: matte black, white
      • Also available in wood-burning indoor or outdoor version, glazed wood Ecodesign, electric, bioethanol, and wall-mounted wood versions
      • Weight of the flue: 16kg / m
    Specyfikacja techniczna
    • Nr referencyjnyergofocus-gaz
    • Rodzina produktuCentral designer fireplace
    • Grupa produktuSuspended
    • TypObiekt (jeden obiekt)
    • Data publikacji2025-04-25
    • Numer edycji1
    • Wysokość (mm)690
    • Szerokość (mm)950
    • Głębokość (mm)950
    Dodatkowe informacje
    • Materiał głównyStal
    • Zaprojektowano wFrancja
    • Wyprodukowano wFrancja
    • Waga netto (kg)63
    Klasyfikacja
    • Kategoria BIMobjectHVAC - Kominki
    • Klasyfikacja IFCGrzejnik
    • Kod ETIMEC011719
    • Nazwa ETIMGas hearth / gas fire
    • Uniclass 2015 CodePr_70_60_82_30
    • Uniclass 2015 DescriptionFireplace hearths
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace