Opublikuj swoje produkty
JANSEN CONNEX legno window
JANSEN CONNEX legno window
JANSEN CONNEX legno window
    Jansen AG

    JANSEN CONNEX legno window

    With Connex legno, Jansen offers a window system made of wood, the classic and ecological material, that fulfils today's exacting demands. The wooden contours are identical to those of CONNEX cito, which means only one tool set is needed for two window systems.The CONNEX wood windows ensure optimum resistance to wind, rain and snow. In terms of thermal insulation, wood is unique as a material. The wood window, which is suitable for different colours and stain finishes, is an excellent choice for new buildings, conversions, refurbishments and listed buildings.

    Opis
    • 03-10-01-03

    Specyfikacja techniczna
    • Nr referencyjnyJansen_CONNEX_legno_window
    • Rodzina produktuWood-Metal systems
    • Grupa produktuDoors & Windows
    • TypObiekt (jeden obiekt)
    • Data publikacji2023-04-20
    • Numer edycji1
    Dodatkowe informacje
    • Materiał głównyDrewno
    • Materiał dodatkowySzkło
    • Zaprojektowano wSzwajcaria
    • Wyprodukowano wSzwajcaria
    Klasyfikacja
    • Kategoria BIMobjectOkna - Casement Window
    • Klasyfikacja IFCOkno
    • Kod ETIMEC003536
    • Nazwa ETIMWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_96
    • Uniclass 2015 DescriptionWood window units
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 15
    • OmniClass TitleWood Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows