Publicar produtos
AG 638
ALDES
Arquivado

AG 638

AG 638 is an Aldes small reinforced outdoor terminal for commercial buildings. It enables fresh air intake and stale air discharge. This product can be installed directly in brickwork or with a dedicated mounting frame. Aldes proposes this product in Autodesk Revit® format along with DWG and DXF formats, compatible with many CAD systems. Our BIM models have been designed to meet the important functional and volumetric requirements of BIM projects (LOD350). Links to product sheets are included with these objects. Details for the installation must be taken with the installation manual, which takes priority, available from the Aldes website or provided by the referring commercial representative.
Especificações técnicas
  • Ref.ª únicaAG_638
  • Familia de productoAir diffusion
  • Grupo de produtosOutdoor grilles
  • TipoObject (objeto único)
  • Data de publicação2017-09-01
  • Número de edição1
Relacionado
  • Concebido emFrance
  • Fabricado emFrance
Classificação
  • Categoria BIMobjectAVAC - Ventilação não mecânica