Publicar produtos
Twisted 850
Twisted 850
Twisted 850
    ALDES
    Arquivado

    Twisted 850

    The Twisted 850 is an Aldes ceiling-mounted swirl jet diffuser for commercial buildings. This product is patented by Aldes and guarantees excellent homogeneity of temperature in occupied areas. Two models are available, compatible with BA13 square tiles or ceiling tiles. Aldes proposes this product in Autodesk Revit® format along with DWG and DXF formats, compatible with many CAD systems. Our BIM models have been designed to meet the important functional and volumetric requirements of BIM projects (LOD350). Links to product sheets are included with these objects. Details for the installation must be taken with the installation manual, which takes priority, available from the Aldes website or provided by the referring commercial representative.
    Especificações técnicas
    • Ref.ª únicaTwisted_850
    • Familia de productoAir diffusion
    • Grupo de produtosSwirl diffusers
    • TipoObject (objeto único)
    • Data de publicação2018-07-20
    • Número de edição1
    Relacionado
    • Material principalAço
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectAVAC - Ar condicionado
    • Classificação IFCTerminal de ar
    • Nome UNSPSCAir exhausters
    • Código UNSPSC40101502
    • Uniclass 2015 CódigoPr_65_70_46_01
    • Uniclass 2015 DescriçãoAir terminals
    • Número OmniClass23-33 41 00
    • Título OmniclassHVAC Air Terminals
    • Código CSI UniFormat IID30
    • Título CSI UniFormat IIHVAC