Publicar produtos
Distribution/gearing chambers
Altech
Arquivado

Distribution/gearing chambers

This product is only available for the Swedish market. Altech Distribution/gearing well 400 is made of PP and is equipped with 2 outlet with the dimensions 110. Supplied with a pre-assembled Altech Control Valve (for flow adjustment) and an inlet with rubber cap dimension 110. The wells are also equipped with 2 plugged 110 outlet, making it easy to use the well for 3 or 4 outlets, when supplemented with Altech Control Unit. The well has a lockable even lid, which is advantageous when it is in the lawn area. The wells are easy to cut to the desired height as well as enhance with the help of the sleeve and tube.
Especificação
  • This product is only available for the Swedish market.
Especificações técnicas
  • Ref.ª únicaFordelningsbrunnar
  • Familia de productoChambers
  • Grupo de produtosDistribution/gearing chambers
  • TipoDocumentação (indicativo)
  • Data de publicação2016-08-09
  • Número de edição1
Relacionado
  • Material principalPolipropileno
  • Concebido emSweden
Classificação
  • Categoria BIMobjectCanalização - Canalização
  • Classificação IFCObjeto
  • Uniclass 2015 CódigoAc_10_40_67
  • Uniclass 2015 DescriçãoPlumbing