Publicar produtos
Axiom® -Knife Edge Perimeter Trim Axiom™ -Knife Edge for Traditional Acoustical Lay-in and Tegular Panels, as Well as Drywall
Arquivado

Axiom® -Knife Edge Perimeter Trim Axiom™ -Knife Edge for Traditional Acoustical Lay-in and Tegular Panels, as Well as Drywall

Axiom® -Knife Edge Perimeter Trim

What have you done lately? Do you have an idea using floating ceiling clouds but are not sure if the perimeter trim can be "customized" to fit your design? We can help.

Axiom® -Knife Edge Perimeter Trim:

Two profiles available:
Axiom™ -Knife Edge for traditional acoustical lay-in and tegular panels, as well as drywall
Axiom™ -Knife Edge for Vector is specifically made to work with the unique Vector edge
Extruded aluminum trim provide crisp edge detailing compared to conventional roll-formed steel systems
Compatible with Armstrong exposed suspension systems and Drywall Grid Systems
Colors coordinate with Armstrong ceiling and grid systems; custom colors available
Standard 90-degree factory welded corners
Factory welded corners available in configurations between 45-degrees and 135-degrees, upon request.
Especificações técnicas
  • Ref.ª únicanst13570
  • Familia de productoSuspended Ceilings, Suspension Assembly
  • Grupo de produtosAxiom® -Knife Edge Perimeter Trim
  • TipoObject (objeto único)
  • Data de publicação2015-10-30
  • Número de edição1
Classificação
  • Categoria BIMobjectConstrução - Forros