Publicar produtos
ASB SquashCourt MULTI
ASB SquashCourt MULTI
ASB SquashCourt MULTI
    ASB SQUASH

    ASB SquashCourt MULTI

    Traduzido por Google,

    Modelo de quadra de squash ASB com possibilidade de alteração do número de quadras próximas umas das outras, com diversas opções de paredes frontais, laterais e traseiras. Veja descrição abaixo.

    Especificação
    • Family variables and setting-up at side bar, group "SET":


      Court quantity  -   any integer    -   Setting the quantity of courts next to each other in one block

      Front wall net    -   yes / no    -   Setting a net above a front wall on / off (only valid for System100 Front wall)

      Side wall type 

      - ASB S40 SIDE WALL Setting both court block lateral side walls to System40 (this type of side wall must be fixed to a structural building wall)

      - ASB S100 SIDE WALL Setting both court block lateral side walls to System100, without a net above (freestanding type of side wall; recommended for court walls adjacent to building walls)

      - ASB S100 SIDE WALL, NET Setting both court block lateral side walls to System100, with a net above (freestanding type of side wall; recommended for court walls at free space)

      Front wall type 

      - ASB S40 FRONT WALL Setting all court block front walls to System40 (this type of side wall must be fixed to a structural building wall)

      - ASB S100 FRONT WALL Setting all court block front walls to System100 (freestanding type of side wall; recommended for court walls at free space)

      Back wall type 

      - ASB PRO GLASS BACK WALL Setting all court block back (entry) walls to PRO GlassBackWall -wall encased within an aluminium frame

      - ASB FREESTANDING G.B.W Setting all court block back (entry) walls to Freestanding GlassBackWall - wall supported by glass fins

    Especificações técnicas
    • Ref.ª únicasquash-multi
    • TipoObject (objeto único)
    • Data de publicação2024-10-04
    • Número de edição1
    Relacionado
    • Material principalAglomerado
    • Material secundárioVidro
    Classificação
    • Categoria BIMobjectDesporto e recreação - Outros
    • Classificação IFCObjeto
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
    Produtos parecidos

    4.0 de 5 estrelas 4.0 (27)
    3.7 de 5 estrelas 3.7 (44)
    4.5 de 5 estrelas 4.5 (10)
    4.2 de 5 estrelas 4.2 (47)