Publicar produtos
Crawford VL3016 vertical lifting fabric door
Crawford VL3016 vertical lifting fabric door
    Arquivado

    Crawford VL3016 vertical lifting fabric door

    Crawford VL3016 from ASSA ABLOY Entrance Systems is available in an extra corrosion-proof model for extremely corrosive environments. The door may be mounted on the inside or outside of a building, or in the actual door opening. Crawford VL3016 is available for delivery with optional side jambs if the existing mounting surface is not suitable for the side guides. The machine box and motor can be enclosed in various ways.
    Especificações técnicas
    • Ref.ª únicacra_3016_vl
    • Familia de productoIndustrial door, hangar door
    • Grupo de produtosVertical lifting fabric door
    • TipoObject (objeto único)
    • Data de publicação2015-04-09
    Relacionado
    • Material principalTecido
    • Material secundárioAlumínio
    Classificação
    • Categoria BIMobjectPortas - Portas Industriais
    • Classificação IFCPorta
    • Nome UNSPSCDoors
    • Código UNSPSC301715