Publicar produtos
Flush-mounted blind 1 fin, without track, Electrically operated
Flush-mounted blind 1 fin, without track, Electrically operated
Flush-mounted blind 1 fin, without track, Electrically operated
Flush-mounted blind 1 fin, without track, Electrically operated
Flush-mounted blind 1 fin, without track, Electrically operated
    CYBSTORES
    Arquivado

    Flush-mounted blind 1 fin, without track, Electrically operated

    THE CYB BLINDS BOX INTEGRATES YOUR BLINDS INTO THE CEILING

    For a perfect design, CYB STORES has created the blinds integration box in the ceiling or in the façade.

    This box can be threaded or punctual and adapts to all types of false ceilings and facades.

    It exists in several sizes from 88mm to 130mm. It can be with or without a fin and can be modulated as desired according to its range of accessories.

    The reception fin allows the box to be completely integrated into the false ceiling. The side panels with or without fins allow the finishing touches to be made.

    The box is closed with a removable underside.

    A soundproofing plug and a finishing cap can be added.

    An important point: The CYB STORES box allows the integration of products other than canvas blinds: e.g. Venetian blinds or vertical stripes.

    The box's covering makes it completely invisible in the space.

    This object is only available for the French market.

    Especificações técnicas
    • Ref.ª únicaCYB-COF-ENC-1AILLETTE
    • Familia de productoCoffres
    • Grupo de produtosCoffres CYB
    • TipoObject (objeto único)
    • Data de publicação2023-08-09
    • Número de edição1
    Relacionado
    • Material principalAlumínio
    • Material secundárioTecido
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectJanelas - Persianas
    • Classificação IFCObjeto