Publicar produtos
DOLPHIN Toilet Partitions LFF30Cube+
DOLPHIN Toilet Partitions LFF30Cube+
DOLPHIN Toilet Partitions LFF30Cube+

    DOLPHIN Toilet Partitions LFF30Cube+

    4.3 de 5 estrelas4.3(12 avaliações)
    Especificação
    • "Dolphin Model : LFF 30 Cube+ (Prefabricated bathroom wall Dolphin model LFF 30 Cube+) Made from HPL (High Pressure Laminates) with a thickness of not less than 0.8 mm. to sandwich Foamboard on the inside between the HPL sheet with Sandwich Cold Press system, with a density of not less than 450 kg/m3. which the foam is especially hard like artificial wood non-flammable and does not swell or swell when exposed to water Edge covered with PVC grade A, thickness 2 mm. on all 4 sides with hotmelt glue system at 220 degrees Celsius. Seamless sheet for room divider for standard color. The total thickness of the sheet is not less than 30 mm. Gravity Hinge is made of Stainless Steel SUS 304 as a vertical axis. The top hinge attaches to the side posts. by embedding the hinge shaft into the door leaf The lower hinge is attached to the side columns and embedded in the hinge rod in the lower door leaf. The front door latch is a square shape stainless steel embedded into the front door showing a green and red round symbol. The bolt can be unlocked from the front in case of emergency. The back is an equilateral shape using a slide system. Click lock and box stand made of aluminum, height 12 cm. Door frame made of curved aluminum. without felt"
    Especificações técnicas
    • Ref.ª únicaDOLPHIN_Toilet_Partitions_LFF30Cube
    • Familia de productoToilet
    • Grupo de produtosPartitions
    • TipoMontagem (vários objetos)
    • Data de publicação2022-11-09
    • Número de edição1
    • Altura (mm)1960
    • Largura (mm)1000
    • Profundidade (mm)1430
    Relacionado
    • Material principalLaminados
    • Concebido emThailand
    • Fabricado emThailand
    Classificação
    • Categoria BIMobjectSanitários - Divisórias e separadores
    • Número OmniClass23-15 11 15
    • Título OmniclassSanitary Partitions and Cubicles