Publicar produtos
Square shaped shower drain - Aqua Jewels Quattro
Square shaped shower drain - Aqua Jewels Quattro
Square shaped shower drain - Aqua Jewels Quattro
Square shaped shower drain - Aqua Jewels Quattro
Square shaped shower drain - Aqua Jewels Quattro
Square shaped shower drain - Aqua Jewels Quattro
Square shaped shower drain - Aqua Jewels Quattro
Square shaped shower drain - Aqua Jewels Quattro
Square shaped shower drain - Aqua Jewels Quattro
    Arquivado

    Square shaped shower drain - Aqua Jewels Quattro

    Easy Drain Aqua Jewels, the world’s most advanced shower drain. The square shaped Quattro comes standard with the revolutionary TAF-system and WPS. The height adjustable grate support frame and pre-assembled sealing membrane ensure a seamless and watertight connection with your bathroom floor.

    Especificação
      • Available dimensions; 100x100 - 150x150 - 200x200 mm
      • Water Protection System (WPS); 10-year warranty
      • Siphon; Easy to clean
      • Outlet; Horizontal outlet
      • Trap body; Pivoted and height adjustable
    Especificações técnicas
    • Ref.ª únicaed_aj_quattro
    • Familia de productoEasy Drain by ESS
    • Grupo de produtosShower Drain Aqua Jewels
    • TipoObject (objeto único)
    • Data de publicação2020-09-03
    • Número de edição1
    • Profundidade (mm)79
    Relacionado
    • Material principalAço inox
    • Material secundárioABS
    • Concebido emNetherlands
    • Fabricado emGermany
    Classificação
    • Categoria BIMobjectCanalização - Drenagem
    • Código ETIMEC011720
    • Nome ETIMShower drain