Publicar produtos
Click Cable 13
Click Cable 13
Click Cable 13
Click Cable 13
Click Cable 13
    Gibus

    Click Cable 13

    Traduzido por Google,

    Toldo rebaixado composto por cassete quadrangular e barra frontal acionada por cabos de aço fixados em pés magnéticos na parte inferior.

    Especificação
    • Drop awning composed of quadrangular cassette and front bar driven by steel cables fixed to magnetic feet at the bottom.
      The cassette can be easily opened thanks to the dynamic closure system (Smart Cover patent). The end caps are obtained from
      aluminium die casting, and they are in the same colour of the frame. The awning can be mounted to the wall or ceiling by brackets.
      The magnetic feet can be fixed directly to the floor with brackets for lateral and wall fixing. The wind resistance depends on the
      type of fabric and the dimension of the awning, according to the UNI EN 13561 standard.
      The extruded aluminium profiles and aluminium die casting parts are powder coated. Screws are in stainless steel and accessories
      in Nylon. They can be manually operated by using the gearbox with end limits and the detachable rod, or motor operated.

    Especificações técnicas
    • Ref.ª únicaGibus-Click-Cable-13
    • Familia de productoScreens Zip
    • Grupo de produtosClick Cable
    • TipoObject (objeto único)
    • Data de publicação2020-02-19
    • Número de edição1
    Relacionado
    • Material principalAlumínio
    • Concebido emItaly
    • Fabricado emItaly
    Classificação
    • Categoria BIMobjectConstrução - Persianas, estores
    • Nome UNSPSCAwnings
    • Código UNSPSC30151901