Publicar produtos
GIESSE HANGAR-BOX® temporary building
Arquivado

GIESSE HANGAR-BOX® temporary building

HANGAR-BOX, movable warehouse for temporary use, placed on the ground and comprised of: • steel portal frames • white PVC fabric cover • concrete ballast blocks to place the structure on the ground. Cover performance designed to withstand snow loads of 100 kg/sqm and 100 km/h wind speeds. DoP and CE marking according to UNI EN 1090, EXC1 execution class for metallic carpentry and galvanized surface according to UNI EN 10364.
Especificações técnicas
  • Ref.ª únicaHangar-Box
  • TipoObject (objeto único)
  • Data de publicação2023-12-20
  • Número de edição1
Relacionado
  • Material principalAço galvanizado
  • Material secundárioPVC
  • Concebido emItaly
  • Fabricado emItaly
Classificação
  • Categoria BIMobjectConstrução - Armazenamento