Publicar produtos
KTM 512
Arquivado

KTM 512

High-performing and compact, these pressure-independent control valves for variable flow heating and cooling systems are particularly effective in situations requiring high temperatures and/or pressure drops. They are also suitable for use on the secondary side in district heating and comfort cooling systems. Rust protection is assured due to the electrophoretically painted ductile iron body, while the plug delivers valve characteristic, suitable for modulating control.
Especificações técnicas
  • Ref.ª únicaKTM_512
  • Familia de productoBalancing, control and actuators
  • Grupo de produtosControl valves
  • TipoObject (objeto único)
  • Data de publicação2024-06-05
  • Número de edição1
Relacionado
  • Material principalMetal
  • Material secundárioPlástico
Classificação
  • Categoria BIMobjectCanalização - Válvulas
  • Código ETIMEC011312
  • Nome ETIMPressure-compensated control valve