Publicar produtos
JLG 1850SJ
JLG 1850SJ
    JLG
    Arquivado

    JLG 1850SJ

    JLG® Ultra Series boom lifts are made from high-quality steel, and they’ll lift up to 450 kg (1000 lb). When you’re working ten stories high, you want a machine that gives you both the confidence and the reliability to do your work; a machine that’s built to perform and designed to meet any challenge – that’s the JLG Ultra Series.


    This machine may also be known as: Cherry Pickers, Platforms, Spider Lifts, Toucans, Cranes, Lifts, AWP, MEWP, IPAF 3a, 3b

    Especificações técnicas
    • Ref.ª única1850SJ
    • Familia de productoEngine Powered Boom Lifts
    • Grupo de produtosUltra Series Telescopic Boom Lift
    • TipoObject (objeto único)
    • Data de publicação2018-11-30
    • Número de edição1
    Relacionado
    • Material principalAço
    • Material secundárioAço
    • Concebido emUnited States
    • Fabricado emUnited States
    Classificação
    • Categoria BIMobjectConstrução - Obra
    • Classificação IFCObjeto
    • Uniclass 2015 CódigoTE_30_30_60_70
    • Uniclass 2015 DescriçãoTelescopic platforms
    • Código CSI MasterFormat 201441 66 16
    • Título CSI MasterFormat 2014Mobile Lifts and Cherrypickers