Publicar produtos
LVC Model 270-LF-STSTL - Point of Use Mixing Valve in a SS Cabinet
Arquivado

LVC Model 270-LF-STSTL - Point of Use Mixing Valve in a SS Cabinet

>1/2" NPT Inlet & Outlet Connections >Minimum Flow = 0.25 gpm >Maximum Flow = 12.0 gpm >Temperature Adjustment Range, 90-140ºF >Knob Handle with Locking Mechanism >Approvals: ASSE 1070 & 1017 >Eco-Mix Certified Lead Free Construction >Mounted in stainless steel cabinet with hinged door and cylinder lock
Especificações técnicas
  • Ref.ª única270-lf-ststl-rec
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosSeventy Series - Point of Use Mixing Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas