Publicar produtos
LVC Model LV-186-981A-LF - Single, Master Mixing Valve in a SS Cabinet
Arquivado

LVC Model LV-186-981A-LF - Single, Master Mixing Valve in a SS Cabinet

>Minimum Flow = 2.5 gpm - Maximum Flow = 43 gpm >PARA-Trol Wax Thermostatic Element w/10 Year Warranty >3/4" Sweat Inlets with Check & Service Stops >3/4" Sweat Oulet >Locking Regulator Handles & Adjustable Temperature Limit Stop >Approvals: ASSE 1017, CSA B125.70, City of LA >Eco-Mix Certified Lead Free Construction in Rough Bronze Finish >Mounted in stainless steel cabinet with hinged door and cylinder lock
Especificações técnicas
  • Ref.ª únicalv-186-981a-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosLV Series Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas