Publicar produtos
LVC Model TM-2020B-2PS-LF - Next Generation, High Capacity Master Mixing Valve fearuring a Dura-Trol Bi-Metal Thermostat
Arquivado

LVC Model TM-2020B-2PS-LF - Next Generation, High Capacity Master Mixing Valve fearuring a Dura-Trol Bi-Metal Thermostat

>Minimum Flow Rate = 2.0 gpm - Maximum Flow Rate = 452 gpm >Two - TM-2020B-LF-DT-RF Thermostatic Mixing Valves >Pre-Piped into 3" Inlets x 3" Outlet Manifold >Temperatue Gauge on Common Outlet >Entire Assembly Mounted on Strut >By-Pass Connection Fitting >Eco-Mix Certified Lead Free Construction
Especificações técnicas
  • Ref.ª únicatm-2020b-2ps-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosNext Generation, High Capacity Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas