Publicar produtos
LVC Model - TM-420B-LF - Next Generation, High Low, Master Mixing Valve fearuring a Dura-Trol Bi-Metal Thermostat
Arquivado

LVC Model - TM-420B-LF - Next Generation, High Low, Master Mixing Valve fearuring a Dura-Trol Bi-Metal Thermostat

>Minimum Flow = 1 gpm - Maximum Flow = 49 gpm >DURA-Trol Bi-Metal Thermostatic Element w/10 Year Warranty >3/4" Inlets with Check & Service Stops on Inlets >3/4" Outlet with Ball Valve & Dial Thermometer >Locking Regulator Handles & Adjustable Temperature Limit Stop >Approvals: ASSE 1017, CSA B125.70, City of LA >Eco-Mix Certified Lead Free Construction in Rough Bronze Finish
Especificações técnicas
  • Ref.ª únicatm-420b-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosNext Generation Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas