Publicar produtos
LVC Model XL-32A-LF-BDT - XL Series, High Low, Master Mixing Valve featuring a Wax Element
Arquivado

LVC Model XL-32A-LF-BDT - XL Series, High Low, Master Mixing Valve featuring a Wax Element

>Minimum Flow = 1 gpm - Maximum Flow = 32 gpm >Wax Thermostatic Element with 10 Year Warranty >3/4" Inlets with Checks & Service Stops >3/4" Outlet with Ball Valve Shutoff & Dial Thermometer >Locking Temperature Handle & Adjustable Limit Stop >Approvals: ASSE 1017 >Eco-Mix Certified Lead Free Construction
Especificações técnicas
  • Ref.ª únicaxl-32a-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosXL Series Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas