Publicar produtos
Imagem do heroi da marca

Neva Pro: the evolution of architectural lighting

When light flows across surfaces, architecture takes on a new dimension: volumes are defined, details emerge, and textures gain depth. It is out of this dialogue between light and surface that Neva Pro was developed. The new outdoor linear profile by Luce&Light has been designed to enhance walls and facades with impeccably uniform light distribution and excellent visual comfort.

An evolution of the storied Neva range – a company bestseller – these fixtures combine minimalist design with enhanced optical performance, offering lighting designers, architects and planners a versatile solution for creating controlled and refined vertical lighting scenes.

The frameless black-painted aluminium body and the end caps with integrated glass give the fixture a clean, contemporary look, designed to integrate into the architecture to the point where it practically disappears.

Its slim profile and compact footprint minimise visual impact, leaving its light output to define the space. Neva Pro can be recessed, including in a continuous line, using a purpose-designed outer casing (sold separately) or surface mounted, with the special adjustable brackets in painted stainless steel. Available in two lengths and equipped with graduations, the brackets allow precise aiming during installation.

The range is designed to offer maximum design freedom, with a wide variety of optics and configurations that allow light to be shaped according to the desired effect. From narrow, well-defined beams for more incisive lighting to diffuse outputs with a softer, more uniform distribution, to asymmetrical solutions ideal for wall-washing applications on vertical surfaces.