Publicar produtos
FROG Floodlight
FROG Floodlight
FROG Floodlight
FROG Floodlight
FROG Floodlight
FROG Floodlight
FROG Floodlight
FROG Floodlight
FROG Floodlight
FROG Floodlight
    Platek
    Arquivado

    FROG Floodlight

    Extremely flexible family originated from the idea of a round spot using a very elegant joint connecting to the vertical unit. The pole gives infinite adjustments on all axes. FROG is extremely detailed and thorough in elegance with a spiral design on the back of the spot, that in addition to giving shape, maximizes heat dissipation.

    Especificação
    • Head made in corrosion resistant and painted die cast aluminium. Protection with anodizing treatment, epoxy powder base coating and polyester painting. Product with no visible screws.

    Especificações técnicas
    • Ref.ª únicafrog_floodlight
    • Familia de productoFROG Collection
    • Grupo de produtosFROG Floodlight
    • TipoObject (objeto único)
    • Data de publicação2019-11-05
    • Número de edição1
    Relacionado
    • Material principalAlumínio
    • Material secundárioVidro
    • Concebido emItaly
    • Fabricado emItaly
    Classificação
    • Categoria BIMobjectIluminação - Exterior
    • Classificação IFCAparelho de Iluminação
    • Nome UNSPSCLighting Fixtures and Accessories
    • Código UNSPSC3911
    • Número OmniClass23-35 47 11
    • Título OmniclassLighting Fixtures

    Produtos parecidos