Publicar produtos
StoTherm Vario D, External wall insulation system with drained EPS including air and vaper barrier with brick slips surface
StoTherm Vario D, External wall insulation system with drained EPS including air and vaper barrier with brick slips surface
StoTherm Vario D, External wall insulation system with drained EPS including air and vaper barrier with brick slips surface
StoTherm Vario D, External wall insulation system with drained EPS including air and vaper barrier with brick slips surface
StoTherm Vario D, External wall insulation system with drained EPS including air and vaper barrier with brick slips surface
StoTherm Vario D, External wall insulation system with drained EPS including air and vaper barrier with brick slips surface
StoTherm Vario D, External wall insulation system with drained EPS including air and vaper barrier with brick slips surface
StoTherm Vario D, External wall insulation system with drained EPS including air and vaper barrier with brick slips surface
    Sto
    Arquivado

    StoTherm Vario D, External wall insulation system with drained EPS including air and vaper barrier with brick slips surface

    StoTherm Vario D is the ideal solution for those looking for a moisture-proof system and want to use a lightweight insulation material with good insulation value, good drainage ability and proven fire safety. The insulation Sto-InnoDrain Facade panels has several unique characteristics: it is draining, diffusion, pressure equalizing and fire rating without the addition of harmful substances. To ensure air tightness and moisture control in light construction walls are StoGuard implemented in the system, thus called StoTherm Vario D +. The system is suitable for both new construction and renovation, eg for repairing damaged facades or energy upgrades to low-energy and passive houses. StoTherm Vario D + stands for safety and security.
    Especificações técnicas
    • Ref.ª únicasto_therm_vario_d_c_AB
    • Familia de productoIsolerade fasadsystem
    • Grupo de produtosInsulated Facadesystems
    • TipoMaterial de construção
    • Data de publicação2018-04-04
    • Número de edição2
    Relacionado
    • Material principalEPS
    • Material secundárioCerâmica
    • Concebido emSweden
    • Fabricado emSweden
    Classificação
    • Categoria BIMobjectParedes - Revestimento
    • Classificação IFCParede
    • Nome UNSPSCExterior finishing materials
    • Código UNSPSC3015